SIEMENS
For the trade press
Warrendale - Thursday, March 08, 2007
New Dry Polymer Feed System From Siemens Maximizes Polymer Activation
The PolyBlend DP110 Dry Polymer Feed System is the new integrated sequential batch, continuous feed system from Siemens Water Technologies. It replaces the existing DP105 system and uses the same blending technology as its predecessor but at almost half the size. The DP110 system's smaller footprint makes it ideal for replacement and retrofit applications in water and wastewater treatment plants sized up to 38,000 metric tons/day (10 MGD) at a 1 mg/l dosage rate.
EmailImage gallery
The DP110 system’s smaller footprint from Siemens Water Technologies makes it ideal for replacement and retrofit applications in water and wastewater treatment plants
The DP110 system's unique mixing technology and innovative design provides consistent and reliable performance while optimizing polymer preparation and activation. In addition, it reduces polymer consumption and saves energy with a lower total current usage. The system's small footprint eliminates the need for multiple tank installations, reducing space requirements.

With the DP110 system, dry polymer and water are first mixed in the vortex created by the rotating tank impeller. The system is engineered to prepare polymer solution concentrations up to 0.3% by weight, with a maximum dry polymer feed rate up to 0.86 kgs/hr (1.9 lbs/hr). The system is controlled through an easy-to-use microprocessor-based touch screen operator interface. The LCD display enables complete operation of all functions including dosage rates, solution concentration, run and flow totalizers and alarm conditions.

The PolyBlend DP110 system can also be supplied with a number of additional options including polymer solution transfer pumps and customized controls.

A photograph supplements this press release. Please see: http://www.industry.siemens.com/data/presse/pics/02075971.jpg
PolyBlend is a registered trademark of Siemens Water Technologies or its affiliates.

Siemens Water Technologies delivers cost-effective, reliable water and wastewater treatment systems and services to municipal, industrial, commercial and institutional customers worldwide. The division "Water Technologies" is part of Siemens' Industrial Solutions and Services Group (I&S) which is a system and solution provider for industrial and infrastructure facilities and global service provider for the plant and projects business covering planning, installation, operation and the entire life cycle. In fiscal 2006 (to September 30), I&S employed a total of 36,200 people worldwide and achieved total sales of EUR 8.819 billion.
More information and downloads under: http://www.industry.siemens.com
Back
For this item:
Reference No.: I&S_0207.5971
PictureImage gallery
DownloadDownload document
Drucken Print
EmailSend page www.industry.siemens.com Industrial: All sector topics
Industrial: Biopharm
Industrial: Food & Beverage
Industrial: Hydrocarbon Processing
Industrial: Oil & Gas
Industrial: Other sector topics
Industrial: Purified water
Industrial: Wastewater
Innovation
Municipal: All sector topics
Municipal: Drinking water
Municipal: Other sector topics
Municipal: Wastewater
Products
Stranco
Water/Wastewater
Contact:
Franz-Ferdinand Friese  Email
Tel.: +49 (9131) 7-46032
Fax: +49 (9131) 7-25074
franz.friese@siemens.com
www.siemens.com
 
 
Siemens AG
Siemens AG
Home  |  Topics  |  Products, Solutions & Services  |  News Center  |  Support  |  About us
International
Site Map | Contact Us
Press Releases
Technical Reports
Press Conferences
Press Pictures
Press Contacts
Fairs and Events